
Tandem scroll compressor, SY600
SY600-9CBM
Refrigerants: R407C; R417A; R134a; R513A; R22, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SY
SY600-9CBM
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Tandem scroll compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 380/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | SY600-9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SY |
| In scope of WEEE | No |
| Material Description | COMPR. TANDEM SCROLL SY300+300-9CBM |
| Model number | SY600 |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 380-400/3/60 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SY |
| Product Type | SY300 |
| Refrigerants | R22R417AR407CR134aR513A |
| Segment usage | Air conditioning |
| Technology | Scroll |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 339.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 305.6 Kilogram |