
After sale, SM115S4RC
SM115-4RI
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
SM115-4RI
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | After sale |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Colour | Blue |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Configuration code | Single |
| Connection type | Rotolock |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | SM115-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 253 mm |
| Discharge connection height [mm] | 536 mm |
| Discharge connection pipe size [in] | 3/4 in |
| Discharge connection size [in] | 1-1/4 in |
| Drawing number | 8551121b |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c)7(a)7(c)-I |
| Factory HP [bar] | 33 bar |
| Factory LP [bar] | 25 bar |
| Family | SM |
| Fitting remark | (shipped with rotolock version only) |
| Fitting sleeve | ODF |
| Fitting standard | Rotolock |
| Frequency [Hz] | 50/60 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 2.0 L |
| High value of nominal voltage at 50Hz [V] | 400 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
| High value of voltage range at 50Hz [V] | 440 V |
| High value of voltage range at 60Hz [V] | 506 V |
| Identical product | SM115-4QAI |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 63.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 14.0 L |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Low value of voltage range at 50Hz [V] | 342 V |
| Low value of voltage range at 60Hz [V] | 414 V |
| LRA | 120 A |
| Manifold enabled | No |
| Material Description | SM115-4RC-SINGLE |
| Max pressure (PS) - high side | 30.20 bar |
| Max pressure (PS) - low side | 25.00 bar |
Characteristic | Value |
|---|---|
| Maximum Operating Current [MOC] | 22 A |
| MMT | 25 A |
| Model number | SM115S4RC |
| Motor protection | Internal thermostat, ext. overload protector needed |
| Mounting torque [Nm] | 21.00 N-m |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 3.80 L |
| Oil drain | 1/4'' flare |
| Oil drain torque [Nm] | 35 N-m |
| Oil equalization | 3/8'' flare SAE |
| Oil equalization torque [Nm] | 48 N-m |
| Oil level switch | None |
| Oil reference | 160P |
| Oil type | Mineral |
| Packaging height [mm] | 671 mm |
| Packaging length [mm] | 470 mm |
| Packaging weight [Kg] | 82 kg |
| Packaging width [mm] | 370 mm |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SM |
| Product Type | SM115 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 11.00 kg |
| Refrigerants | R22 |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | 2a7bda95-e10a-4cee-a4ae-c14f0342e88a |
| SCIP dossier product name | SM115/SM125/SM160/SM175/SM185/SZ115/SZ125/SZ160/SZ175/SZ185/SY185 |
| Segment usage | Air conditioning |
| Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 180 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-1/8 in |
| Suction connection size [in] | 1-3/4 in |
| Swept volume [cm3] | 155.00 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 24 bar |
| Test HP [bar] [Max] | 32.0 bar |
| Test LP [bar] [Max] | 25.0 bar |
| Torque earth [Nm] | 2.00 N-m |
| Torque Ebox cover [Nm] | 2 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 579.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 1.16 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 87 Kilogram |
| Net weight | 78 Kilogram |
| Volume | 590.625 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428980470 |
| Proposition 65 | Cancer and Reproductive Harm |