
Scroll compressor, SM100S9VC
SM100-9VI
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60, Packing format: Single pack
SM100-9VI
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Colour | Blue |
| Compressor power supply [V] | 380/3/60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | SM100-9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 254 mm |
| Discharge connection height [mm] | 465 mm |
| Discharge connection pipe size [in] | 3/4 in |
| Discharge connection size [in] | 3/4 in |
| Drawing number | 8552036b |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c)7(a)7(c)-I |
| Factory HP [bar] | 33 bar |
| Factory LP [bar] | 25 bar |
| Family | SM |
| Fitting standard | ODF |
| Frequency [Hz] | 60 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 1.1 L |
| High value of nominal voltage at 60Hz [V] | 380 V |
| High value of voltage range at 60Hz [V] | 418 V |
| Identical product | SM100-9VM |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 63.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 13.0 L |
| Low value of nominal voltage at 60Hz [V] | 380 V |
| Low value of voltage range at 60Hz [V] | 342 V |
| LRA | 113 A |
| Manifold enabled | No |
| Material Description | SM100-9VC-SINGLE |
| Max pressure (PS) - high side | 30.20 bar |
| Max pressure (PS) - low side | 25.00 bar |
| Maximum Operating Current [MOC] | 19 A |
Characteristic | Value |
|---|---|
| MCC | 22 A |
| Model number | SM100S9VC |
| Motor protection | Internal overload protector |
| Mounting torque [Nm] | 21.00 N-m |
| Network power supply [V/Ph/Hz] | 380-400/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 3.25 L |
| Oil equalization | 3/8'' flare SAE |
| Oil equalization torque [Nm] | 48 N-m |
| Oil level switch | None |
| Oil reference | 160P |
| Oil type | Mineral |
| Packaging height [mm] | 596 mm |
| Packaging length [mm] | 470 mm |
| Packaging weight [Kg] | 69 kg |
| Packaging width [mm] | 370 mm |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SM |
| Product Type | SM100 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 8.50 kg |
| Refrigerants | R22 |
| RLA | 15.7 A |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | 2e9b0776-281a-4205-bf1f-dbeea526b31d |
| SCIP dossier product name | SM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161 |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 142 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-1/8 in |
| Suction connection size [in] | 1-1/8 in |
| Swept volume [cm3] | 127.20 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 24 bar |
| Test HP [bar] [Max] | 32.0 bar |
| Test LP [bar] [Max] | 25.0 bar |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 508.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 1.05 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70.84 Kilogram |
| Net weight | 65 Kilogram |
| Volume | 178.184 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424053383 |
| Proposition 65 | Cancer and Reproductive Harm |