
Tandem scroll compressor
SH482-3CAM
Refrigerants: R410A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SH
SH482-3CAM
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Tandem scroll compressor |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | SH240-3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SH |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | COMPR TANDEM SCROLL SH240-3CAM |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH482 |
| Refrigerants | R410A |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 211.693 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 190.524 Kilogram |