
Tandem scroll compressor, SH368
121G0410
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 400/3/50 460/3/60
121G0410
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Tandem scroll compressor |
| Capacity Control | Fixed speed |
| Compression method (EF013498) | Scroll compressor |
| Compressor power supply [V] | 400/3/50 460/3/60 |
| Connection voltage (EF003625) | 400 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | SH368-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SH |
| Frequency (EF000034) | 50 |
| In scope of WEEE | No |
| Material Description | Tandem Compressors, SH368-4 |
| Model (EF000010) | Hermetic compressor |
| Model number | SH368 |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Number of cylinders (EF008889) | 1 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Power control (EF000670) | None |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
Characteristic | Value |
|---|---|
| Product name | Scroll compressor SH |
| Product Type | SH368 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
| Segment usage | Air conditioning |
| Suitable for type of refrigerant R134a (EF013569) | FALSE |
| Suitable for type of refrigerant R22 (EF013579) | FALSE |
| Suitable for type of refrigerant R290 (EF013580) | FALSE |
| Suitable for type of refrigerant R32 (EF013567) | FALSE |
| Suitable for type of refrigerant R401a (EF013581) | FALSE |
| Suitable for type of refrigerant R402a (EF013582) | FALSE |
| Suitable for type of refrigerant R404a (EF013568) | FALSE |
| Suitable for type of refrigerant R407c (EF013583) | FALSE |
| Suitable for type of refrigerant R413a (EF013584) | FALSE |
| Suitable for type of refrigerant R417a (EF013585) | FALSE |
| Suitable for type of refrigerant R507 (EF013570) | FALSE |
| Suitable for type of refrigerant R717 (EF013571) | FALSE |
| Suitable for type of refrigerant R744 (CO2) (EF013572) | FALSE |
| Technology | Scroll |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Weight (EF000167) | 158.31 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 158.31 Kilogram |
| Net weight | 158.31 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428437776 |
| Proposition 65 | Cancer and Reproductive Harm |