
Scroll compressor, SH090A4ARC
120H0780
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SH
120H0780
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| Description | SH90-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 243 mm |
| Discharge connection height [mm] | 451 mm |
| Drawing number | 8560004 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | SH |
| Fitting standard | ODF |
| Gauge port HP | None |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| IDV | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CSHD092K0A00-multi COMPRESSOR R410A |
| Model number | SH090A4ARC |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil equalization | 1-3/4"Rotolock |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH090 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | bff3e2c3-5aad-40f0-b874-7eee67aaf788 |
| SCIP dossier product name | CSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184 |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 235 mm |
| Swept volume [cm3] | 88.4 cm³ |
| Technology | Scroll |
| Total height [mm] | 482 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61.91 Kilogram |
| Net weight | 58 Kilogram |
| Volume | 0.095 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424678531 |
| Proposition 65 | Cancer and Reproductive Harm |