
Scroll compressor, SH240A4AAF
120H0292
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/50 460/3/60, Packing format: Industrial pack
120H0292
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Colour | Blue |
| Compressor power supply [V] | 380-400/3/50 460/3/60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | SH240-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 318 mm |
| Discharge connection height [mm] | 648 mm |
| Discharge connection pipe size [in] | 1-1/8 in |
| Discharge connection size [in] | 1-1/8 in |
| Drawing number | 8556089g |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c)7(a)7(c)-I |
| Factory HP [bar] | 0 bar |
| Factory LP [bar] | 0 bar |
| Family | SH |
| Fitting standard | ODF |
| Frequency [Hz] | 50/60 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 2.5 L |
| High value of nominal voltage at 50Hz [V] | 400 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
| High value of voltage range at 50Hz [V] | 440 V |
| High value of voltage range at 60Hz [V] | 506 V |
| Identical product | 120H0291120H0299120H0300 |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 52.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 28.5 L |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Low value of voltage range at 50Hz [V] | 342 V |
| Low value of voltage range at 60Hz [V] | 414 V |
| LRA | 215 A |
| Manifold enabled | No |
| Material Description | SH240-4AA-INDUST |
| Max pressure (PS) - high side | 48.70 bar |
| Max pressure (PS) - low side | 31.10 bar |
Characteristic | Value |
|---|---|
| MCC | 51 A |
| Model number | SH240A4AAF |
| Motor protection | Electronic protection module, 24 V ac |
| Mounting torque [Nm] | 21.00 N-m |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 6.10 L |
| Oil drain | 1/4'' flare |
| Oil equalization | 2-1/4'' Rotolock |
| Oil level switch | None |
| Oil reference | 160SZ |
| Packaging height [mm] | 768 mm |
| Packaging length [mm] | 1150 mm |
| Packaging weight [Kg] | 683 kg |
| Packaging width [mm] | 965 mm |
| Packing format | Industrial pack |
| Packing quantity | 6 |
| Phase | 3 |
| Power connections | Stud M5 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH240 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 13.50 kg |
| Refrigerants | R410A |
| Reverse rotation protection | Electronic module |
| RLA | 36.4 A |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
| SCIP dossier product name | SH180-485 |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped module | Electronic protection module mounted in terminal box |
| Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 331 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-5/8 in |
| Suction connection size [in] | 1-5/8 in |
| Swept volume [cm3] | 227.60 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 37 bar |
| Test HP [bar] [Max] | 48.7 bar |
| Test LP [bar] [Max] | 34.3 bar |
| Torque earth [Nm] | 4.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 683.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.7 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 112.35 Kilogram |
| Net weight | 107 Kilogram |
| Volume | 0.15 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428664776 |
| Proposition 65 | Cancer and Reproductive Harm |