
Scroll compressor, SH180A7ABF
120H0277
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SH
120H0277
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| Colour | Blue |
| Compressor power supply [V] | 500/3/50 575/3/60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | SH180-7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 318 mm |
| Discharge connection height [mm] | 618 mm |
| Discharge connection pipe size [in] | 1-1/8 in |
| Discharge connection size [in] | 1-1/8 in |
| Drawing number | 8556208 |
| Economizer | No |
| Factory HP [bar] | 0 bar |
| Factory LP [bar] | 0 bar |
| Family | SH |
| Fitting sleeve | ODF |
| Fitting standard | ODF |
| Frequency [Hz] | 50/60 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 2.9 L |
| High value of nominal voltage at 50Hz [V] | 500 V |
| High value of nominal voltage at 60Hz [V] | 575 V |
| High value of voltage range at 50Hz [V] | 550 V |
| High value of voltage range at 60Hz [V] | 632 V |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 52.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 28.7 L |
| Low value of nominal voltage at 50Hz [V] | 500 V |
| Low value of nominal voltage at 60Hz [V] | 575 V |
| Low value of voltage range at 50Hz [V] | 450 V |
| Low value of voltage range at 60Hz [V] | 517 V |
| LRA | 135 A |
| Material Description | Compressor SH180A7ABF/D/P11 Single |
| Max pressure (PS) - high side | 48.70 bar |
| Max pressure (PS) - low side | 31.10 bar |
| MCC | 30 A |
Characteristic | Value |
|---|---|
| Model number | SH180A7ABF |
| Motor protection | Electronic protection module, 230 V |
| Mounting torque [Nm] | 21.00 N-m |
| Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 6.10 L |
| Oil drain | 1/4'' flare |
| Oil drain torque [Nm] | 35 N-m |
| Oil equalization | 2-1/4'' Rotolock |
| Oil reference | 160SZ |
| Oil type | POE |
| Packaging height [mm] | 698 mm |
| Packaging length [mm] | 470 mm |
| Packaging weight [Kg] | 116 kg |
| Packaging width [mm] | 400 mm |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Stud M5 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH180 |
| Refrigerant charge [kg] [Max] | 13.50 kg |
| Refrigerants | R410A |
| Reverse rotation protection | Electronic module |
| RLA | 21.4 A |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped module | Electronic protection module mounted in terminal box |
| Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 302 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-5/8 in |
| Suction connection size [in] | 1-5/8 in |
| Swept volume [cm3] | 170.20 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 37 bar |
| Test HP [bar] [Max] | 48.7 bar |
| Test LP [bar] [Max] | 33.3 bar |
| Torque earth [Nm] | 4.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 653.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 1.201 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 114.76 Kilogram |
| Net weight | 106 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.154 Cubic meter |
| EAN/UPC | 5702424206642 |