
Scroll compressor, SH380A4ABF
120H0162
Refrigerants: R410A, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-400/3/50 460/3/60, Packing format: Industrial pack
120H0162
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 380-400/3/50 460/3/60 |
| Contains batteries | No |
| Description | SH380-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 333 mm |
| Discharge connection height [mm] | 667 mm |
| Drawing number | 8556199 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c)7(a)7(c)-I |
| Family | SH |
| Fitting sleeve | ODF |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Length [mm] | 371.0 mm |
| Manifold enabled | No |
| Material Description | SH380-4AB-INDUST |
| Model number | SH380A4ABF |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil drain | 1/4'' flare |
| Oil equalization | 2-1/4'' Rotolock |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH380 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
| SCIP dossier product name | SH180-485 |
| Segment usage | Air conditioningHeating |
| Suction connection height [mm] | 302 mm |
| Total height [mm] | 726.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Width [mm] | 371.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 171.68 Kilogram |
| Net weight | 164 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.225 Cubic meter |
| Proposition 65 | Cancer and Reproductive Harm |