
Scroll compressor, SH300A3AAF
120H0108
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SH
120H0108
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 200-230/3/60 |
| Contains batteries | No |
| Description | SH300A3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 333 mm |
| Discharge connection height [mm] | 664 mm |
| Drawing number | 8556090c |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | SH |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
Characteristic | Value |
|---|---|
| IDV | No |
| In scope of WEEE | No |
| Material Description | SH300-3AA-INDUST |
| Model number | SH300A3AAF |
| Network power supply [V/Ph/Hz] | 208-230/3/60 |
| Oil drain | 1/4'' flare |
| Oil equalization | 2-1/4'' Rotolock |
| Packing format | Industrial pack |
| Packing quantity | 4 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH300 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 331 mm |
| Swept volume [cm3] | 285.5 cm³ |
| Total height [mm] | 723 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 159 Kilogram |
| Net weight | 153 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.244 Cubic meter |
| EAN/UPC | 5715162721711 |