
Scroll compressor, SH240A7AAF
120H0086
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SH
120H0086
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 575/3/60 |
| Contains batteries | No |
| Description | SH240A7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 318 mm |
| Discharge connection height [mm] | 618 mm |
| Drawing number | 8556208 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | SH |
| Fitting sleeve | ODF |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
Characteristic | Value |
|---|---|
| GP LP torque [Nm] | 15 N-m |
| IDV | No |
| In scope of WEEE | No |
| Material Description | SH240-7AA-INDUST |
| Model number | SH240A7AAF |
| Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
| Oil drain | 1/4'' flare |
| Oil drain torque [Nm] | 35 N-m |
| Oil equalization | 2-1/4'' Rotolock |
| Packing format | Industrial pack |
| Packing quantity | 6 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH240 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 302 mm |
| Swept volume [cm3] | 227.6 cm³ |
| Total height [mm] | 653 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 113 Kilogram |
| Net weight | 108 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.154 Cubic meter |
| EAN/UPC | 5715162719848 |