
Scroll compressor, SH240A4ABF
120H0076
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/50 460/3/60, Packing format: Single pack
120H0076
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 380-400/3/50 460/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | SH240-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 318 mm |
| Discharge connection height [mm] | 618 mm |
| Drawing number | 8556208 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c)7(a)7(c)-I |
| Family | SH |
| Fitting sleeve | ODF |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Manifold enabled | No |
| Material Description | SH240-4AB-SINGLE |
| Model number | SH240A4ABF |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil drain | 1/4'' flare |
| Oil drain torque [Nm] | 35 N-m |
| Oil equalization | 2-1/4'' Rotolock |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH240 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
| SCIP dossier product name | SH180-485 |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 302 mm |
| Swept volume [cm3] | 227.60 cm³ |
| Total height [mm] | 653.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 112.35 Kilogram |
| Net weight | 107 Kilogram |
| Volume | 178.076 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255197560 |
| Proposition 65 | Cancer and Reproductive Harm |