Danfoss logo
 PSH052 - PSH065 - 8556466

Scroll compressor, PSH065A4EMA

120H2218

Refrigerants: R410A; R454B, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEUL
Brand techniqueScroll compressor
Capacity controlFixed speed
Compressor power supply [V]380-415/3/50 460/3/60
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionPSH065-4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]644 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556466
EconomizerYes
FamilyPSH
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
Height from baseplate [mm]653 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.8 L
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]457 V
High value of voltage range at 60Hz [V]506 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume27.1 L
Characteristic
Value
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
Material DescriptionPSH065-4EM-Indust
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side31.10 bar
Model numberPSH065A4EMA
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]6.10 L
Oil drain1/4'' flare
Oil equalization2-1/4'' Rotolock
Oil reference160SZ
Packing formatIndustrial pack
Packing quantity6
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor PSH
Product TypePSH065
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR410AR454B
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageHeating
Suction connection height [mm]330 mm
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]272.80 cm³
TechnologyScroll
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]683.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP

General specifications

Characteristic
Value
Gross weight118.67 Kilogram
Net weight117 Kilogram
Characteristic
Value
Volume0.921 Cubic meter
EAN/UPC5715162929773