Danfoss logo
 PSH079 - 8556468

Scroll compressor, PSH079A4ENA

120H2203

Refrigerants: R410A; R454B, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEUL
Brand techniqueScroll compressor
Capacity controlFixed speed
Compressor power supply [V]380-415/3/50 460/3/60
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionPSH079-4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]320 mm
Discharge connection height [mm]694 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556468
EconomizerYes
FamilyPSH
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
Height economiser [mm]123.400 mm
Height from baseplate [mm]726 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume4.1 L
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]457 V
High value of voltage range at 60Hz [V]506 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume31.1 L
Low value of nominal voltage at 50Hz [V]380 V
Characteristic
Value
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
Material DescriptionPSH079-4EN-Single
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side31.10 bar
Model numberPSH079A4ENA
Mounting length [mm]305 mm
Mounting width [mm]279 mm
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]6.10 L
Oil drain1/4" flare
Oil equalization2-1/4" Rotolock
Oil reference160SZ
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor PSH
Product TypePSH079
Refrigerant charge [kg] [Max]17.00 kg
RefrigerantsR410AR454B
Relief valveWith relief valve
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageHeating
Suction connection height [mm]330 mm
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]345.00 cm³
TechnologyScroll
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]756.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP

General specifications

Characteristic
Value
Gross weight191 Kilogram
Net weight179 Kilogram
Characteristic
Value
Volume337.867 Cubic decimeter
EAN/UPC5715162930052