
Scroll compressor, PSG605A4SAA
120H2511
Refrigerants: R1234ze(E); R515B; R600a, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
120H2511
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | PSG605-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 345 mm |
| Discharge connection height [mm] | 711 mm |
| Discharge connection size [in] | 2-1/8 in |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | PSG |
| Frequency [Hz] | 50/60 |
| High Side TS Max | 150.0 °C |
| High Side Volume | 5.9 L |
| High value of nominal voltage at 50Hz [V] | 415 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
| High value of voltage range at 50Hz [V] | 457 V |
| High value of voltage range at 60Hz [V] | 506 V |
| Identical product | 120H2509120H2510120H2512 |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | -35.0 °C |
| Low Side TS Min | 70.0 °C |
| Low Side Volume | 33.3 L |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Low value of voltage range at 50Hz [V] | 340 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 414 V |
| LRA | 331 A |
| Manifold enabled | No |
| Material Description | PSG605-4SA-SINGLE |
| Max pressure (PS) - high side | 32.00 bar |
| Max pressure (PS) - low side | 15.20 bar |
| Maximum Operating Current [MOC] | 58 A |
| Model number | PSG605A4SAA |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil charge [L] | 6.10 L |
| Oil level switch | Factory assembled |
| Oil reference | 320SZ |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Stud M5 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor PSG |
| Product Type | PSG605 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R515BR600aR1234ze(E) |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | 3e84234b-6a2e-4d0d-97f6-3e6b82b3b9e1 |
| SCIP dossier product name | PSG605_PSG800 |
| Segment usage | HeatingAir conditioning |
| Suction connection height [mm] | 181 mm |
| Suction connection size [in] | 2-1/8 in |
| Swept volume [cm3] | 605.00 cm³ |
| Torque earth [Nm] | 4.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 764.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.44 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 191.3 Kilogram |
| Net weight | 176 Kilogram |
| Volume | 511.875 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255059561 |
| Proposition 65 | Cancer and Reproductive Harm |