Danfoss logo
PSH052 - PSH065 - PSF065 - PSF072 - with EOQ&EOG - 8556341

Scroll compressor, PSF072A8EPA

120H2548

Refrigerants: R32, Segment usage: Heating, Compressor power supply [V]: 380/3/50, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
Compressor power supply [V]380/3/50
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionPSF072-8M
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]644 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556341
EconomizerYes
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)7(a)7(c)-I
FamilyPSF
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]50
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
Height from baseplate [mm]653 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.8 L
High value of nominal voltage at 50Hz [V]380 V
High value of voltage range at 50Hz [V]418 V
Identical product120H2543120H2544120H2547
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max52.0 °C
Characteristic
Value
Low Side TS Min-35.0 °C
Low Side Volume27.1 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of voltage range at 50Hz [V]342 V
Manifold enabledNo
Material DescriptionPSF072-8EP-INDUST
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side31.10 bar
Model numberPSF072A8EPA
Motor protectionElectronic protection module, 110/240 V
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil drain1/4'' flare
Oil equalization2-1/4'' Rotolock
Oil level switchNone
Packing formatIndustrial pack
Packing quantity6
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor PSF
Product TypePSF072
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR32
Rotational speed at 50Hz [rpm]2900 rpm
SCIP dossier no.bc753cc4-03a8-4d07-8c9e-28b0e06f5078
SCIP dossier product namePSF065-072
Segment usageHeating
Suction connection height [mm]330 mm
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]272.80 cm³
TechnologyScroll
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]683.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Winding resistance for three-phase compressors with identical windings [Ohm]0.501 Ohm

General specifications

Characteristic
Value
Gross weight118.3 Kilogram
Net weight117 Kilogram
Characteristic
Value
EAN/UPC5715162981771