Danfoss logo
VSH170-J VSH170-G VSH170-H VZH170-J - 8551174 - TIF

Scroll compressor, VSH170AJANA

120G0006

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Single pack
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hermetic scroll compressors

Recommended replacement: 120G0203

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlInverter
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]220-240/3/50-60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionVSH170-J
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]645 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8551174b
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyVSH
Fitting standardODF
Frequency [Hz]30 - 90
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.9 L
High value of nominal voltage at 50Hz [V]230 V
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 50Hz [V]240 V
High value of voltage range at 60Hz [V]240 V
IDVNo
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max51.0 °C
Low Side TS Min-35.0 °C
Low Side Volume28.7 L
Low value of nominal voltage at 50Hz [V]230 V
Low value of nominal voltage at 60Hz [V]200 V
Low value of voltage range at 50Hz [V]200 V
Low value of voltage range at 60Hz [V]200 V
LRA699 A
Manifold enabledNo
Material DescriptionVSH170
Characteristic
Value
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side30.20 bar
MMT150 A
Model numberVSH170AJANA
Motor protectionMotor protection by frequency converter
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]200-230/3/50208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]6.70 L
Oil drain1/4'' flare
Oil drain torque [Nm]35 N-m
Oil equalization2-1/4'' Rotolock
Oil level switchNone
Oil level switch portNo
Oil reference160SZ
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VSH
Product TypeVSH170
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR410A
RLA120 A
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oilInitial oil charge
Suction connection height [mm]329 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]170.20 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]45.0 bar
Test LP [bar] [Max]30.2 bar
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]687.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP

General specifications

Characteristic
Value
Gross weight126 Kilogram
Net weight116 Kilogram
Volume0.36 Cubic meter
Characteristic
Value
EAN/UPC5702428664868
Proposition 65Cancer and Reproductive Harm