
Scroll compressor, NCH290A8BCA
120H2568
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Industrial pack
120H2568
Product specifications
Characteristic | Value |
|---|---|
| Approval | Out of scope |
| Brand technique | Scroll compressor |
| Capacity control | Fixed speed |
| Compressor power supply [V] | 380-415/3/50 |
| Contains batteries | No |
| Description | NCH290-8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | NCH |
| IDV | Yes |
| Material Description | NCH290-8BC-Indust |
| Model number | NCH290A8BCA |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Packing format | Industrial pack |
| Packing quantity | 8 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor NCH |
| Product Type | NCH290 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 272.00 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 93.66 Kilogram |
| Net weight | 89.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.921 Cubic meter |
| EAN/UPC | 5715255000655 |