Danfoss logo
MLZ015 MLZ019 MLZ021 MLZ026 MLM015 MLM019 MLM021 MLM026 - P9 - 0XC6300b

Scroll compressor, MLZ021T2LP9

121U8039

Refrigerants: R404A; R134a; R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Industrial pack
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MLZ

Recommended replacement: 121L8670

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlack
Compressor power supply [V]200-220/3/50 208-230/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionMLZ021T2
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]165 mm
Discharge connection height [mm]379 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number0XC6300B-1
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyMLZ
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Glass mountingThreaded
Glass torque [Nm]53 N-m
High value of nominal voltage at 50Hz [V]220 V
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 50Hz [V]242 V
High value of voltage range at 60Hz [V]253 V
IDVNo
In scope of WEEENo
IP protection classIP22
Liquid injectionNo
Low value of nominal voltage at 50Hz [V]200 V
Low value of nominal voltage at 60Hz [V]208 V
Low value of voltage range at 50Hz [V]180 V
Low value of voltage range at 60Hz [V]187 V
LRA95 A
Manifold enabledNo
Material DescriptionMLZ021T2LP9 COMPRESSOR, EURO I-PAK, MTG
Max pressure (PS) - high side31.10 bar
Characteristic
Value
Max pressure (PS) - low side26.20 bar
MCC17.5 A
Model numberMLZ021T2LP9
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]200-230/3/50 208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]1.06 L
Oil drain1/4'' flare
Oil equalizationNone
Oil level switchNone
Oil reference160HV
Oil typePVE
Packaging weight [Kg]33 kg
Packing formatIndustrial pack
Packing quantity12
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor MLZ
Product TypeMLZ021
REACH Candidate List substancesLead (CAS no. 7439-92-1)Di-isodecyl phthalate (DIDP) (CAS no. 26761-40-0)Diisononyl phthalate (DINP) (CAS no. 28553-12-0)
Refrigerant charge [kg] [Max]3.63 kg
RefrigerantsR134aR22R404A
RLA11.2 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.9f3eb380-2376-4d7e-8e20-14d0789b1562
Segment usageRefrigeration MT
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets and sleeves
Shipped oilInitial oil charge
Suction connection height [mm]250 mm
Suction connection material-
Suction connection pipe size [in]3/4 in
Suction connection size [in]3/4 in
Swept volume [cm3]46.21 cm³
TechnologyScroll
Total height [mm]412.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP
Winding resistance 1-2 [Ohm]1.18 Ohm
Winding resistance 1-3 [Ohm]0.87 Ohm
Winding resistance 2-3 [Ohm]1.18 Ohm

General specifications

Characteristic
Value
Gross weight33.69 Kilogram
Net weight30.95 Kilogram
Characteristic
Value
EAN/UPC5702428227681
Proposition 65Cancer and Reproductive Harm