
Scroll compressor, MLZ019T4LP9
121U8004
Refrigerants: R404A; R407A; R134a; R407F; R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack/pallet
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MLZ
121U8004
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Colour | Black |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | MLZ019T4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 165 mm |
| Discharge connection height [mm] | 379 mm |
| Discharge connection pipe size [in] | 1/2 in |
| Discharge connection size [in] | 1/2 in |
| Drawing number | 0XC6300B-1 |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | MLZ |
| Fitting standard | ODF |
| Frequency [Hz] | 50/60 |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | Threaded |
| Glass torque [Nm] | 53 N-m |
| High value of nominal voltage at 50Hz [V] | 400 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
| High value of voltage range at 50Hz [V] | 460 V |
| High value of voltage range at 60Hz [V] | 506 V |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP22 |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Low value of voltage range at 50Hz [V] | 340 V |
| Low value of voltage range at 60Hz [V] | 414 V |
| LRA | 45 A |
| Material Description | MLZ019T4LP9 COMPRESSOR, EURO M-PAK, MTG |
| Max pressure (PS) - high side | 31.10 bar |
| Max pressure (PS) - low side | 26.20 bar |
Characteristic | Value |
|---|---|
| MCC | 9.5 A |
| Model number | MLZ019T4LP9 |
| Motor protection | Internal overload protector |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 1.06 L |
| Oil drain | 1/4'' flare |
| Oil equalization | None |
| Oil reference | 160HV |
| Oil type | PVE |
| Packaging weight [Kg] | 33 kg |
| Packing format | Single pack/pallet |
| Packing quantity | 6 |
| Phase | 3 |
| Power connections | Spade |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor MLZ |
| Product Type | MLZ019 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Di-isodecyl phthalate (DIDP) (CAS no. 26761-40-0)Diisononyl phthalate (DINP) (CAS no. 28553-12-0) |
| Refrigerant charge [kg] [Max] | 3.63 kg |
| Refrigerants | R134aR22R404AR407AR407F |
| RLA | 6.1 A |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | 9f3eb380-2376-4d7e-8e20-14d0789b1562 |
| Segment usage | Refrigeration MT |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets and sleeves |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 250 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 3/4 in |
| Suction connection size [in] | 3/4 in |
| Swept volume [cm3] | 43.51 cm³ |
| Technology | Scroll |
| Total height [mm] | 412.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Winding resistance 1-2 [Ohm] | 4.66 Ohm |
| Winding resistance 1-3 [Ohm] | 3.42 Ohm |
| Winding resistance 2-3 [Ohm] | 4.66 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34.42 Kilogram |
| Net weight | 30.42 Kilogram |
| Volume | 64.75 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428249966 |
| Proposition 65 | Cancer and Reproductive Harm |