
Scroll compressor, MLZ019T1LT9B
121L9076
Refrigerants: R404A; R407C; R452A; R134a; R454C; R513A; R22; R448A; R454A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 208-230/1/60, Packing format: Single pack
121L9076
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 208-230/1/60 |
| Contains batteries | No |
| Description | MLZ019T1B |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | MLZ |
| In scope of WEEE | No |
| Manifold enabled | No |
| Material Description | MLZ019T1LP9B-Single |
Characteristic | Value |
|---|---|
| Model number | MLZ019T1LT9B |
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor MLZ |
| Product Type | MLZ019B |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R404AR407CR448AR449AR452AR513AR454AR454CR455A |
| SCIP dossier no. | 9f3eb380-2376-4d7e-8e20-14d0789b1562 |
| Segment usage | Refrigeration MTRefrigeration HT |
| Swept volume [cm3] | 43.51 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32.55 Kilogram |
| Net weight | 31 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 38.75 Cubic decimeter |
| EAN/UPC | 5715255045014 |