
Scroll compressor, LLZ024T2LQ9
121L9506
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Industrial pack
121L9506
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Colour | Blue |
| Compression method (EF013498) | Scroll compressor |
| Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
| Configuration code | Single |
| Connection delivery side (EF022194) | Other |
| Connection suction pipe (EF013264) | Other |
| Connection type | Rotolock |
| Connection voltage (EF003625) | 200 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | LLZ024T2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 184 mm |
| Discharge connection height [mm] | 513 mm |
| Discharge connection size [in] | 1-1/4 in |
| Drawing number | 0SR7510D-1 |
| Economizer | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | LLZ |
| Fitting remark | Rotolock connection kit for suction, economiser and discharge fittings with seals, nuts and sleeves. |
| Fitting standard | Rotolock |
| Frequency (EF000034) | 50 |
| Frequency [Hz] | 50/60 |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | Threaded |
| Glass torque [Nm] | 53 N-m |
| Height economiser [mm] | 421.700 mm |
| High value of nominal voltage at 50Hz [V] | 220 V |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 242 V |
| High value of voltage range at 60Hz [V] | 253 V |
| Identical product | 121L9507 |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP22 |
| Length [mm] | 232.0 mm |
| Liquid injection | Yes |
| Liquid injection valve | Sporlan Y1037-1/2-230-3/8ODFX3/8ODF |
| Low value of nominal voltage at 50Hz [V] | 200 V |
| Low value of nominal voltage at 60Hz [V] | 208 V |
| Low value of voltage range at 50Hz [V] | 180 V |
| Low value of voltage range at 60Hz [V] | 187 V |
| LRA | 190 A |
| Manifold enabled | No |
| Material Description | LLZ024T2LQ9 COMPRESSOR, I-PAK, MTG |
| Max pressure (PS) - high side | 28.50 bar |
| Max pressure (PS) - low side | 25.40 bar |
| Max. current (Imax) (EF000877) | 190 |
| Max. delivery pressure (EF020605) | 28.50 |
| MCC | 40 A |
| Model (EF000010) | Hermetic compressor |
| Model number | LLZ024T2LQ9 |
| Motor protection | Internal overload protector |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
| Nominal operating current (EF003705) | 25.6 |
| Number of cylinders (EF008889) | 1 |
| Number of phases (EF000351) | 3 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 2.51 L |
| Oil content (EF013499) | 2.51 |
| Oil drain | None |
| Oil equalization | None |
| Oil level switch | None |
| Oil reference | 160HV |
| Oil type | PVE |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Phase | 3 |
| Power connections | Screw connectors 10-32 UNF x 9.5 |
| Power control (EF000670) | None |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor LLZ |
| Product Type | LLZ024 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 7.26 kg |
| Refrigerants | R404A |
| RLA | 25.6 A |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | df558db8-e518-4a4c-a654-f7f2b8bda810 |
| Segment usage | Refrigeration LT |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets and sleeves |
| Shipped oil | Initial oil charge |
| Stroke volume (EF023449) | 120.20 |
| Suction connection height [mm] | 349 mm |
| Suction connection material | - |
| Suction connection size [in] | 1-3/4 in |
| Suitable for type of refrigerant R134a (EF013569) | FALSE |
| Suitable for type of refrigerant R22 (EF013579) | FALSE |
| Suitable for type of refrigerant R290 (EF013580) | FALSE |
| Suitable for type of refrigerant R32 (EF013567) | FALSE |
| Suitable for type of refrigerant R401a (EF013581) | FALSE |
| Suitable for type of refrigerant R402a (EF013582) | FALSE |
| Suitable for type of refrigerant R404a (EF013568) | FALSE |
| Suitable for type of refrigerant R407c (EF013583) | FALSE |
| Suitable for type of refrigerant R413a (EF013584) | FALSE |
| Suitable for type of refrigerant R417a (EF013585) | FALSE |
| Suitable for type of refrigerant R507 (EF013570) | FALSE |
| Suitable for type of refrigerant R717 (EF013571) | FALSE |
| Suitable for type of refrigerant R744 (CO2) (EF013572) | FALSE |
| Swept volume [cm3] | 120.20 cm³ |
| Technology | Scroll |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total cooling capacity +40/0 °C, R-404a (EF013589) | 5.2 |
| Total height [mm] | 540.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Weight (EF000167) | 49.30 |
| Width [mm] | 232.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49.3 Kilogram |
| Net weight | 46 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.05 Cubic meter |
| EAN/UPC | 5702424541033 |