
Scroll compressor, LLZ018T2LQ9C
121L9057
Refrigerants: R404A; R452A; R454C; R455A; R454A, Segment usage: Refrigeration LT, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Single pack
121L9057
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
| Connection type | Rotolock |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | LLZ018T2C |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 184 mm |
| Discharge connection height [mm] | 458 mm |
| Discharge connection size [in] | 1 in |
| Drawing number | 0SR7510D-2 |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | LLZ |
| Fitting standard | Rotolock |
| Frequency [Hz] | 50/60 |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | Threaded |
| Glass torque [Nm] | 53 N-m |
| Height economiser [mm] | 381.700 mm |
| High value of nominal voltage at 50Hz [V] | 220 V |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 242 V |
| High value of voltage range at 60Hz [V] | 253 V |
| Identical product | 121L9058 |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP22 |
| Length [mm] | 232.0 mm |
| Liquid injection | Yes |
| Low value of nominal voltage at 50Hz [V] | 200 V |
| Low value of nominal voltage at 60Hz [V] | 208 V |
| Low value of voltage range at 50Hz [V] | 180 V |
| Low value of voltage range at 60Hz [V] | 187 V |
| LRA | 184 A |
| Manifold enabled | No |
Characteristic | Value |
|---|---|
| Material Description | LLZ018T2LQ9C-Single |
| Max pressure (PS) - high side | 28.50 bar |
| Max pressure (PS) - low side | 25.40 bar |
| Model number | LLZ018T2LQ9C |
| Motor protection | Internal overload protector |
| Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 1.62 L |
| Oil drain | None |
| Oil equalization | None |
| Oil level switch | None |
| Oil reference | 215PZ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw connectors 10-32 UNF x 9.5 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor LLZ |
| Product Type | LLZ018C |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 4.54 kg |
| Refrigerants | R404AR452AR454CR455AR454A |
| RLA | 20 A |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | df558db8-e518-4a4c-a654-f7f2b8bda810 |
| Segment usage | Refrigeration LT |
| Suction connection height [mm] | 309 mm |
| Suction connection material | - |
| Suction connection size [in] | 1-1/4 in |
| Swept volume [cm3] | 97.60 cm³ |
| Technology | Scroll |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 485.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Viscosity [cP] | 46.0 cP |
| Width [mm] | 232.00 mm |
| Winding resistance 1-2 [Ohm] | 0.42 Ohm |
| Winding resistance 1-3 [Ohm] | 0.43 Ohm |
| Winding resistance 2-3 [Ohm] | 0.43 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 46.56 Kilogram |
| Net weight | 44 Kilogram |
| Volume | 45.765 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255033462 |
| Proposition 65 | Cancer and Reproductive Harm |