
Scroll compressor, HRM047U2LP6
121L1128
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: HRM
121L1128
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
| Contains batteries | No |
| Description | HRM047U2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 165 mm |
| Discharge connection height [mm] | 405 mm |
| Drawing number | 0XC6301B-3 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | HRM |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | None |
| IDV | No |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Length [mm] | 239 mm |
| Material Description | HRM047U2LP6,COMPRESSOR, EURO I-PAK,MTG |
| Model number | HRM047U2LP6 |
| Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
| Oil equalization | None |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor HRM |
| Product Type | HRM047 |
| Refrigerants | R22 |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 275 mm |
| Swept volume [cm3] | 64.07 cm³ |
| Technology | Scroll |
| Total height [mm] | 439 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Width [mm] | 239 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 46.4 Kilogram |
| Net weight | 31 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.05 Cubic meter |
| EAN/UPC | 5702424676414 |