Danfoss logo
HCJ090 scroll front view

Scroll compressor, HRM047U5LP6

120U0991

Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack/pallet
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: HRM

Recommended replacement: 121L0991

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm]1.61 Ohm
Brand techniqueScroll compressor
Capacity ControlFixed speed
Capacity of capacitor A60.000 µF
Capacity of capacitor B145-175 µF
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlack
Compressor power supply [V]220-240/1/50
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionHRM047U5
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]165 mm
Discharge connection height [mm]405 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number0XC6301B-3
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyHRM
Fitting standardODF
Frequency [Hz]50
Gauge port HPNone
Gauge port LPNone
Gaz equalizationNone
Glass mountingNone
High value of nominal voltage at 50Hz [V]230 V
High value of voltage range at 50Hz [V]253 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239.0 mm
Low value of nominal voltage at 50Hz [V]230 V
Low value of voltage range at 50Hz [V]207 V
LRA102.5 A
Main winding resistance for single-phase compressors [Ohm]0.66 Ohm
Manifold enabledNo
Material DescriptionHRM047U5LP6 COMPRESSOR, M-PAK, MTG
Characteristic
Value
Max pressure (PS) - high side31.10 bar
Max pressure (PS) - low side26.20 bar
MCC31.2 A
Model numberHRM047U5LP6
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]220-240/1/50
Oil charge [L]1.33 L
Oil equalizationNone
Oil level switchNone
Oil reference160ABM
Oil typeAlkylbenzene
Packing formatSingle pack/pallet
Packing quantity16
Phase1
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRM
Product TypeHRM047
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]3.63 kg
RefrigerantsR22
Relay model3ARR3*3AL*
RLA19.2 A
Rotational speed at 50Hz [rpm]2900 rpm
SCIP dossier no.22cfab5a-a26e-446d-9517-3ee5f4753699
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets and sleeves
Shipped oilInitial oil charge
Suction connection height [mm]275 mm
Suction connection material-
Suction connection pipe size [in]3/4 in
Suction connection size [in]3/4 in
Swept volume [cm3]64.07 cm³
TechnologyScroll
Total height [mm]439.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP
Voltage of capacitor A [V]370.00 V
Voltage of capacitor B [V]330.00 V
Width [mm]239.00 mm

General specifications

Characteristic
Value
Gross weight32.812 Kilogram
Net weight31.74 Kilogram
Volume39.788 Liter
Characteristic
Value
EAN/UPC5702428207898
Proposition 65Cancer and Reproductive Harm