Danfoss logo
HRH051U2/4/7LC8A - HRH054U2/4/7LC8A - HLH061T2/4/7LC8A - HLH068T2/4/7LC8A - HLJ072T2/4/7LC8A - HLJ075T2/4/7LC8A - HLJ083T2/4/7LC8A - 8590084

Scroll compressor, HRH051U4LC8A

121L8614

Refrigerants: R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity controlFixed speed
Compressor power supply [V]380-415/3/50 460/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHRH051U4A
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]403 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number8590084
EconomizerNo
FamilyHRH
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Glass mountingNone
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]457 V
High value of voltage range at 60Hz [V]506 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239.0 mm
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
LRA70 A
Material DescriptionHRH051U4LC8A-Indust
Max pressure (PS) - high side44.60 bar
Model numberHRH051U4LC8A
Motor protectionInternal overload protector
Characteristic
Value
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drainNone
Oil equalization1/2''
Oil reference215PZ
Oil typePOE
Packing formatIndustrial pack
Packing quantity12
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRH
Product TypeHRH051 (Version A)
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]5.44 kg
RefrigerantsR410AR454B
RLA8.3 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.22cfab5a-a26e-446d-9517-3ee5f4753699
SCIP dossier product nameHLH/HLJ/HLM/HLP/HRH/HRM/HRP
Segment usageAir conditioning
Suction connection height [mm]261 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]49.32 cm³
TechnologyScroll
Total height [mm]435.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]46.0 cP
Width [mm]239.00 mm
Winding resistance 1-2 [Ohm]2.32 Ohm
Winding resistance 1-3 [Ohm]2.33 Ohm
Winding resistance 2-3 [Ohm]2.36 Ohm

General specifications

Characteristic
Value
Gross weight42 Kilogram
Net weight37 Kilogram
Volume0.657 Cubic meter
Characteristic
Value
EAN/UPC5715162683583
Proposition 65Cancer and Reproductive Harm