Danfoss logo
 HLP078 HLP081 HLM078 HLM081 C6 - 0XR6089B3

Scroll compressor, HLK078T4LC6

121L8901

Refrigerants: R134a, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCCC
Brand techniqueScroll compressor
Capacity controlFixed speed
ColourBlue
Compressor power supply [V]380-415/3/50 460/3/60
Contains batteriesNo
DescriptionHLK078T4
DG Indicator ProfileNot relevant for dangerous goods
FamilyHLK
IDVNo
In scope of WEEENo
Material DescriptionHLK078T4LC6 COMPRESSOR,I-Pak
Model numberHLK078T4LC6
Characteristic
Value
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Packing formatIndustrial pack
Packing quantity12
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HLK
Product TypeHLK078
REACH Candidate List substancesNo
RefrigerantsR134a
Segment usageAir conditioning
Swept volume [cm3]107.48 cm³
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight41.67 Kilogram
Net weight37 Kilogram
Characteristic
Value
Volume0.1 Cubic meter
EAN/UPC5702424676117