Danfoss logo
HLH061T2/4/7LC6A - HLH068T2/4/7LC6A - HLJ072T2/4/7LC6A - HLJ075T2/4/7LC6A - HLJ083T2/4/7LC6A - 8590082

Scroll compressor, HLJ072T7LC6A

121L8942

Refrigerants: R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity controlFixed speed
Compressor power supply [V]575/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHLJ072T7A
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]403 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number8590082
EconomizerNo
FamilyHLJ
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Glass mountingNone
High value of nominal voltage at 50Hz [V]500 V
High value of nominal voltage at 60Hz [V]575 V
High value of voltage range at 50Hz [V]550 V
High value of voltage range at 60Hz [V]632 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239.0 mm
Low value of nominal voltage at 50Hz [V]500 V
Low value of nominal voltage at 60Hz [V]575 V
Low value of voltage range at 50Hz [V]450 V
Low value of voltage range at 60Hz [V]517 V
LRA62 A
Material DescriptionHLJ072T7LC6A-Multi
Max pressure (PS) - high side47.20 bar
Model numberHLJ072T7LC6A
Motor protectionInternal overload protector
Characteristic
Value
Network power supply [V/Ph/Hz]500/3/50 575/3/60
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drainNone
Oil equalizationNone
Oil reference215PZ
Oil typePOE
Packing formatSingle pack
Phase3
Power connectionsScrew connectors 10-32 UNF x 9.5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HLJ
Product TypeHLJ072 (version A)
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]5.44 kg
RefrigerantsR410AR454B
RLA9.6 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.22cfab5a-a26e-446d-9517-3ee5f4753699
SCIP dossier product nameHLH/HLJ/HLM/HLP/HRH/HRM/HRP
Segment usageAir conditioning
Suction connection height [mm]261 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]67.97 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]435.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]46.0 cP
Width [mm]239.00 mm
Winding resistance 1-2 [Ohm]3.33 Ohm
Winding resistance 1-3 [Ohm]3.29 Ohm
Winding resistance 2-3 [Ohm]3.26 Ohm

General specifications

Characteristic
Value
Gross weight43 Kilogram
Net weight39.9 Kilogram
Volume43.76 Cubic decimeter
Characteristic
Value
EAN/UPC5715162687826
Proposition 65Cancer and Reproductive Harm