Danfoss logo
HRH051U2/4/7LC8A - HRH054U2/4/7LC8A - HLH061T2/4/7LC8A - HLH068T2/4/7LC8A - HLJ072T2/4/7LC8A - HLJ075T2/4/7LC8A - HLJ083T2/4/7LC8A - 8590084

Scroll compressor, HLJ072T4LC8A

121L8481

Refrigerants: R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity controlFixed speed
Compressor power supply [V]380-415/3/50 460/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHLJ072T4A
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]403 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number8590084
EconomizerNo
FamilyHLJ
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Glass mountingNone
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]457 V
High value of voltage range at 60Hz [V]506 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239.0 mm
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
LRA87 A
Material DescriptionHLJ072T4LC8A-Multi
Max pressure (PS) - high side47.20 bar
Model numberHLJ072T4LC8A
Motor protectionInternal overload protector
Characteristic
Value
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drainNone
Oil equalization1/2''
Oil reference215PZ
Oil typePOE
Packing formatSingle pack
Phase3
Power connectionsScrew connectors 10-32 UNF x 9.5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HLJ
Product TypeHLJ072 (version A)
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]5.44 kg
RefrigerantsR410AR454B
RLA12.2 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.22cfab5a-a26e-446d-9517-3ee5f4753699
SCIP dossier product nameHLH/HLJ/HLM/HLP/HRH/HRM/HRP
Segment usageAir conditioning
Suction connection height [mm]261 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]67.97 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]435.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]46.0 cP
Width [mm]239.00 mm
Winding resistance 1-2 [Ohm]2.12 Ohm
Winding resistance 1-3 [Ohm]2.09 Ohm
Winding resistance 2-3 [Ohm]2.07 Ohm

General specifications

Characteristic
Value
Gross weight43.83 Kilogram
Net weight37 Kilogram
Volume43.76 Cubic decimeter
Characteristic
Value
EAN/UPC5715162600481
Proposition 65Cancer and Reproductive Harm