Danfoss logo
HRH051U2/4/7LC8A - HRH054U2/4/7LC8A - HLH061T2/4/7LC8A - HLH068T2/4/7LC8A - HLJ072T2/4/7LC8A - HLJ075T2/4/7LC8A - HLJ083T2/4/7LC8A - 8590084

Scroll compressor, HLH061T1LC8A

121L8546

Refrigerants: R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/1/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity ControlFixed speed
Compressor power supply [V]208-230/1/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHLH061T1A
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]403 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number8590065
EconomizerNo
FamilyHLH
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPNone
Glass mountingNone
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 60Hz [V]253 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239.0 mm
Low value of nominal voltage at 60Hz [V]208 V
Low value of voltage range at 60Hz [V]187 V
LRA145 A
Material DescriptionHLH061T1LC8A-Indust
Max pressure (PS) - high side47.20 bar
Max pressure (PS) - low side33.30 bar
Model numberHLH061T1LC8A
Characteristic
Value
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]208-230/1/60
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drainNone
Oil equalization1/2''
Oil reference215PZ
Oil typePOE
Packing formatIndustrial pack
Packing quantity12
Phase1
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HLH
Product TypeHLH061 (Version A)
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]5.44 kg
RefrigerantsR410AR454B
RLA26.9 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.22cfab5a-a26e-446d-9517-3ee5f4753699
SCIP dossier product nameHLH/HLJ/HLM/HLP/HRH/HRM/HRP
Segment usageAir conditioning
Suction connection height [mm]261 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]57.80 cm³
TechnologyScroll
Total height [mm]435.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]46.0 cP
Width [mm]239.00 mm

General specifications

Characteristic
Value
Gross weight41 Kilogram
Net weight40 Kilogram
Volume0.657 Cubic meter
Characteristic
Value
EAN/UPC5715162664018
Proposition 65Cancer and Reproductive Harm