
Scroll compressor, DSN120A4BLA
120H2185
Refrigerants: R290, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
120H2185
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | DSN120-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 244 mm |
| Discharge connection height [mm] | 576 mm |
| Drawing number | 8560310 |
| Family | DSN |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | Brazed |
| Height from baseplate [mm] | 594 mm |
| IDV | Yes |
| In scope of WEEE | No |
| Length [mm] | 230.0 mm |
| Material Description | DSN120-4BL-Single |
Characteristic | Value |
|---|---|
| Model number | DSN120A4BLA |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil drain | None |
| Oil equalization | None |
| Oil level switch port | No |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor DSN |
| Product Type | DSN120 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R290 |
| SCIP dossier no. | aba62c83-6386-4257-a68b-4e3d777fcf93 |
| SCIP dossier product name | DSN120,DSN150,DSN180 |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 313 mm |
| Swept volume [cm3] | 182.00 cm³ |
| Total height [mm] | 610.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 77.7 Kilogram |
| Net weight | 74 Kilogram |
| Volume | 205.536 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162975435 |
| Proposition 65 | Cancer and Reproductive Harm |