
Scroll compressor, DSH184-9
120H2659
Refrigerants: R452B; R410A; R454B, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Single pack
120H2659
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Compressor power supply [V] | 380-400/3/60 |
| Contains batteries | No |
| Description | DSH184-9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 243 mm |
| Discharge connection height [mm] | 525 mm |
| Drawing number | 8560235 |
| Family | DSH |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| Manifold enabled | No |
| Material Description | DSH184-9AL-SINGLE |
Characteristic | Value |
|---|---|
| Model number | DSH184-9 |
| Network power supply [V/Ph/Hz] | 380-400/3/60 |
| Oil equalization | 1-3/4'' Rotolock |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor DSH |
| Product Type | DSH184 |
| Refrigerants | R410AR452BR454B |
| Segment usage | Air conditioningHeating |
| Suction connection height [mm] | 300 mm |
| Swept volume [cm3] | 170.30 cm³ |
| Total height [mm] | 555 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 76.12 Kilogram |
| Net weight | 73.62 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 314.305 Cubic decimeter |
| Proposition 65 | Cancer and Reproductive Harm |