Danfoss logo
 DCJ121T2/4/7LC8A - 8590088

Scroll compressor, DCJ106T7LC8A

121L8960

Refrigerants: R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity controlFixed speed
Compressor power supply [V]575/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDCJ106T7A
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]508 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8590088
EconomizerNo
FamilyDCJ
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPNone
Glass mountingNone
High value of nominal voltage at 60Hz [V]575 V
High value of voltage range at 60Hz [V]633 V
IDVYes
In scope of WEEENo
IP protection classIP22
Length [mm]239.0 mm
Low value of nominal voltage at 60Hz [V]575 V
Low value of voltage range at 60Hz [V]517 V
LRA110 A
Material DescriptionDCJ106T7LC8A-Multi
Max pressure (PS) - high side44.10 bar
Max pressure (PS) - low side33.30 bar
Model numberDCJ106T7LC8A
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]500/3/50 575/3/60
Characteristic
Value
Number of starts per hour [Max]12
Oil charge [L]2.46 L
Oil drainNone
Oil equalization1/2''
Oil reference215PZ
Oil typePOE
Packing formatSingle pack
Phase3
Power connectionsScrew connectors 10-32 UNF x 9.5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DCJ
Product TypeDCJ106 (Version A)
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]7.26 kg
RefrigerantsR410AR454B
RLA11.5 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.2dca5616-c3b6-43c5-bd20-147b5acc48be
SCIP dossier product nameDCJ
Segment usageAir conditioning
Suction connection height [mm]375 mm
Suction connection material-
Suction connection pipe size [in]1-1/8 in
Suction connection size [in]1-1/8 in
Swept volume [cm3]101.60 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]536.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]46.0 cP
Width [mm]239.00 mm
Winding resistance 1-2 [Ohm]1.60 Ohm
Winding resistance 1-3 [Ohm]1.60 Ohm
Winding resistance 2-3 [Ohm]1.60 Ohm

General specifications

Characteristic
Value
Gross weight51.2 Kilogram
Net weight49.5 Kilogram
Volume48.938 Cubic decimeter
Characteristic
Value
EAN/UPC5715162688045
Proposition 65Cancer and Reproductive Harm