Danfoss logo
DCJ-product-category

DCJ

DCJ compressors feature advanced scroll technology with IDV for smooth, quiet operation. Trust Danfoss for maintenance-free climate control solutions.

Features and benefits

  • Intermediate discharge valves (IDVs) increase seasonal efficiency
  • Internal Reverse Rotation Protection Valve
  • Carbon Bearing improve behavior under poor lubrication conditions
  • The Pressure Separator Plate in the DCJ compressor enhances efficiency, maintains structural integrity, manages pressure zones, and reduces noise
  • Danfoss DCJ series scroll compressors for R410A and R454B are available as single compressors and can be assembled in tandem combinations.