Danfoss logo
 CH290 - 8556140

Scroll compressor, DCH290A4CBA

120H2055

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markNo
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
Compressor power supply [V]380-415/3/50
Contains batteriesNo
DescriptionDCH290-4
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)7(a)7(c)-I
FamilyDCH
IDVYes
In scope of WEEENo
Manifold enabledNo
Characteristic
Value
Material DescriptionDCH290-4CB-Single
Model numberDCH290A4CBA
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil level switchNone
Packing formatSingle pack
Packing quantity1
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DCH
Product TypeDCH290
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR410A
Segment usageAir conditioning
Swept volume [cm3]272.00 cm³
TechnologyScroll
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight98.3 Kilogram
Net weight93.6 Kilogram
Characteristic
Value
Volume223.859 Cubic decimeter
EAN/UPC5715162788899