Danfoss logo
DCH290 - 8560207

Scroll compressor, DCH290A4BBA

120H1776

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markNo
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]380-415/3/50
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDCH290-4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]245 mm
Discharge connection height [mm]647 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8560207
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)7(a)7(c)-I
FamilyDCH
Fitting standardODF
Frequency [Hz]50
Gauge port HPNone
Glass mountingNone
Height from baseplate [mm]666 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume1.9 L
High value of nominal voltage at 50Hz [V]415 V
High value of voltage range at 50Hz [V]457 V
Identical product120H1775
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume14.7 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of voltage range at 50Hz [V]340 V
LRA300 A
Manifold enabledNo
Material DescriptionDCH290-4BB-SINGLE
Max pressure (PS) - high side48.70 bar
Characteristic
Value
Max pressure (PS) - low side31.10 bar
Maximum Operating Current [MOC]49.2 A
MCC58.9 A
Model numberDCH290A4BBA
Motor protectionElectronic protection module, 110/240 V
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]4.40 L
Oil level switchNone
Oil reference160SZ
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DCH
Product TypeDCH290
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR410A
Reverse rotation protectionElectronic module
RLA42.1 A
Rotational speed at 50Hz [rpm]2900 rpm
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped moduleElectronic protection module mounted in terminal box
Shipped mountingMounting kit with grommets,sleeves
Shipped oilInitial oil charge
Suction connection height [mm]396 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]272.00 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]53.6 bar
Test LP [bar] [Max]36.0 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]679.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.44 Ohm

General specifications

Characteristic
Value
Gross weight98.3 Kilogram
Net weight93.6 Kilogram
Characteristic
Value
Volume223.859 Cubic decimeter
EAN/UPC5702424547097