Danfoss logo
Scroll compressor, DCF325A4ABA-product-details

Scroll compressor, DCF325A4ABA

120H2505

Refrigerants: R32, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity controlFixed speed
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
Compressor power supply [V]380-415/3/50
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDCF325-4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]245 mm
Discharge connection height [mm]647 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8560365
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyDCF
Fitting standardODF
Frequency [Hz]50
Gauge port HPNone
Glass mountingThreaded
Glass torque [Nm]50 N-m
Height from baseplate [mm]666 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume1.9 L
High value of nominal voltage at 50Hz [V]415 V
High value of voltage range at 50Hz [V]456 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max53.0 °C
Low Side TS Min-35.0 °C
Low Side Volume15.0 L
Low value of nominal voltage at 50Hz [V]380 V
Characteristic
Value
Low value of voltage range at 50Hz [V]342 V
LRA300 A
Material DescriptionDCF325-4AB-SINGLE
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side33.30 bar
Maximum Operating Current [MOC]47.3 A
Model numberDCF325A4ABA
Motor protectionElectronic protection module, 110/240 V
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]4.40 L
Oil equalization1-3/4'' Rotolock
Oil equalization torque [Nm]100 N-m
Oil reference185SL
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DCF
Product TypeDCF325
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR32
Rotational speed at 50Hz [rpm]2900 rpm
Segment usageAir conditioning
Suction connection height [mm]396 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]272.00 cm³
TechnologyScroll
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]679.0 mm
Viscosity [cP]40.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.45 Ohm

General specifications

Characteristic
Value
Gross weight98.3 Kilogram
Net weight93.6 Kilogram
Characteristic
Value
Volume223.859 Cubic decimeter
EAN/UPC5715162987841