
Scroll compressor, CH290-4BM
120H1980
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: CH
120H1980
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 380-415/3/50 |
| Contains batteries | No |
| Description | CH290-4BM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | CH |
| IDV | No |
| In scope of WEEE | No |
| Material Description | CH290-4BM-SINGLE |
| Model number | CH290-4BM |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor CH |
| Product Type | CH290 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 276.2 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 115.5 Kilogram |
| Net weight | 110 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.921 Cubic meter |
| EAN/UPC | 5702424687847 |