
Scroll compressor, CH290A4BSA
120H1571
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Industrial pack
120H1571
Product specifications
Characteristic | Value |
|---|---|
| Approval | Out of scope |
| Brand technique | Scroll compressor |
| Capacity control | Fixed speed |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 380-415/3/50 |
| Contains batteries | No |
| Description | CH290-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 318 mm |
| Discharge connection height [mm] | 648 mm |
| Drawing number | 8556140b |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | CH |
| Fitting standard | ODF |
| Gauge port HP | None |
| Glass mounting | None |
Characteristic | Value |
|---|---|
| IDV | No |
| In scope of WEEE | No |
| Material Description | CH290-4BS-SINGLE |
| Model number | CH290A4BSA |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil equalization | None |
| Packing format | Industrial pack |
| Packing quantity | 6 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor CH |
| Product Type | CH290 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 331 mm |
| Swept volume [cm3] | 276.20 cm³ |
| Total height [mm] | 683.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 115.67 Kilogram |
| Net weight | 111 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 337.867 Cubic decimeter |
| EAN/UPC | 5702424678005 |