Danfoss logo
CH290 scroll compressor left view

Scroll compressor, CH290A4BSA

120H1570

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlFixed speed
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
Compressor power supply [V]380-415/3/50
Contains batteriesNo
DescriptionCH290-4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]648 mm
Drawing number8556140b
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyCH
Fitting standardODF
Gauge port HPNone
Glass mountingNone
Characteristic
Value
IDVNo
In scope of WEEENo
Material DescriptionCH290-4BS-INDUST
Model numberCH290A4BSA
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil equalizationNone
Packing formatIndustrial pack
Packing quantity6
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor CH
Product TypeCH290
RefrigerantsR410A
Segment usageAir conditioning
Suction connection height [mm]331 mm
Swept volume [cm3]276.20 cm³
Total height [mm]683.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight114 Kilogram
Net weight111 Kilogram
Characteristic
Value
Volume0.1 Cubic meter
EAN/UPC5702424063177