Danfoss logo
CH290 scroll compressor left view

Scroll compressor, CH290A4ABA

120H1242

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlFixed speed
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]380-415/3/50
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionCH290-4A
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]648 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556089g
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyCH
Fitting standardODF
Frequency [Hz]50
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.5 L
High value of nominal voltage at 50Hz [V]415 V
High value of voltage range at 50Hz [V]457 V
IDVNo
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max51.0 °C
Low Side TS Min-35.0 °C
Low Side Volume28.5 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of voltage range at 50Hz [V]340 V
LRA260 A
Material DescriptionCH290-4AB-SINGLE
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side30.20 bar
MCC62 A
Model numberCH290A4ABA
Characteristic
Value
Motor protectionElectronic protection module, 110/240 V
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]6.70 L
Oil drain1/4'' flare
Oil equalization2-1/4'' Rotolock
Oil reference160SZ
Packaging height [mm]698 mm
Packaging length [mm]470 mm
Packaging weight [Kg]119 kg
Packaging width [mm]400 mm
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor CH
Product TypeCH290
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR410A
Reverse rotation protectionElectronic module
RLA44.3 A
Rotational speed at 50Hz [rpm]2900 rpm
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped moduleElectronic protection module mounted in terminal box
Shipped mountingMounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oilInitial oil charge
Suction connection height [mm]331 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]276.20 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]53.6 bar
Test LP [bar] [Max]34.3 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]683.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.52 Ohm

General specifications

Characteristic
Value
Gross weight115.5 Kilogram
Net weight110 Kilogram
Volume337.867 Cubic decimeter
Characteristic
Value
EAN/UPC5702424542481
Proposition 65Cancer and Reproductive Harm