
Reciprocating compressor, NX21FBa
125F3201
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
125F3201
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220/1/50 |
| Contains batteries | No |
| Description | NX21FBa |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | X |
| In scope of WEEE | No |
| Material Description | NX21FBa; HCB; 220-240V 50Hz ~1; I-PACK |
| Model number | NX21FBa |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor X |
| Product Type | NX21 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 20.72 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.3 Kilogram |
| Net weight | 16 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 17.383 Liter |