
Reciprocating compressor, MX18TE
123F2545
Refrigerants: R404A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
123F2545
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| Approval | CEUL |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.96 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Colour | Black |
| Compressor power supply [V] | 115/1/60 |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Cut in current HST 60Hz [A] | 64.00 A |
| Description | MX18TE |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 6.50 mm |
| Discharge connection height [mm] | 98 mm |
| Discharge connection material | Copper |
| Economizer | No |
| EU RoHS compliance | Yes without exemptions |
| Family | X |
| Frequency [Hz] | 60 |
| Height from baseplate [mm] | 221 mm |
| High value of nominal voltage at 60Hz [V] | 115 V |
| High value of voltage range at 60Hz [V] | 127 V |
| Identical product | 123B2545 |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 98 V |
| LRA HST 60Hz [A] | 64.00 A |
| Main winding resistance for single-phase compressors [Ohm] | 0.47 Ohm |
| Material Description | MX18TE; 115V 60 Hz; I Pack |
| MCC | 18.50 A |
| Model number | MX18TE |
Characteristic | Value |
|---|---|
| Motor type | CSR |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| No. of phases (compressor) | 1 |
| Oil level switch | None |
| Oil quantity [cm3] | 500 cm³ |
| Oil type | POE |
| Packing format | Industrial pack |
| Packing quantity | 120 |
| Process connection angle [°] | 30.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 9.7 mm |
| Process connection material | Copper |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor X |
| Product Type | MX18 |
| REACH Candidate List substances | No |
| Refrigerant charge [kg] [Max] | 1.40 kg |
| Refrigerants | R404AR448AR449A |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Run capacitor capacitance | 80.0 µF |
| Segment usage | Refrigeration MT |
| Speed Platform | Fixed-speed |
| Start capacitor capacitance | 200 µF |
| Suction connection angle [°] | 30 ° |
| Suction connection diameter [mm] | 9.70 mm |
| Suction connection height [mm] | 103 mm |
| Suction connection material | Copper |
| Swept volume [cm3] | 16.03 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 230.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.3 Kilogram |
| Net weight | 17 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 17.383 Liter |
| EAN/UPC | 5702424666446 |