
Reciprocating compressor, NVK35FSC+HY17111-B frequency; 220-240V
125X3916
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
125X3916
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Inverter |
| Compressor power supply [V] | 220-240/1/50 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NVK35FSC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | V |
| In scope of WEEE | No |
| Material Description | NVK35FSC+ HY17111-B FREQUENCY; 220-240V |
| Model number | NVK35FSC+HY17111-B frequency; 220-240V |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Sample |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor V |
| Product Type | NVK35 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 3.50 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.75 Kilogram |
| Net weight | 6.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.634 Liter |