
Reciprocating compressor, NVS50FSC+N206FR-C04 drop-in; 115-127V
125B3927
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115-240/1/50/60
125B3927
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Inverter |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 115-240/1/50/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NVS50FSC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 25 ° |
| Discharge connection comments | Al-cap |
| Discharge connection diameter [mm] | 8.20 mm |
| Discharge connection height [mm] | 63 mm |
| Discharge connection material | Cu-plated steel |
| EU RoHS compliance | Yes |
| Family | V |
| Frequency [Hz] | 50/60 |
| Height from baseplate [mm] | 130 mm |
| High value of nominal voltage at 50Hz [V] | 115 V |
| High value of nominal voltage at 60Hz [V] | 115 V |
| High value of voltage range at 50Hz [V] | 127 V |
| High value of voltage range at 60Hz [V] | 127 V |
| Identical product | 125B3928125F3927125F3928 |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 100 V |
| Low value of nominal voltage at 60Hz [V] | 100 V |
| Low value of voltage range at 50Hz [V] | 90 V |
| Low value of voltage range at 60Hz [V] | 90 V |
Characteristic | Value |
|---|---|
| Material Description | NVS50FSC+N206FR-C04 drop-in; 115-127V |
| Model number | NVS50FSC+N206FR-C04 drop-in; 115-127V |
| Oil level switch | None |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 1 |
| Process connection angle [°] | 30.00 ° |
| Process connection comments | Al-cap |
| Process connection diameter [mm] | 6.2 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor V |
| Product Type | NVS50 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| Segment usage | Refrigeration LTRefrigeration MT |
| Suction connection angle [°] | 30 ° |
| Suction connection diameter [mm] | 8.20 mm |
| Suction connection height [mm] | 58 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 5.00 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 135.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.75 Kilogram |
| Net weight | 6.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.634 Liter |