
Reciprocating compressor, NVS70FSC+N206FR-C05 drop-in; 115-127V
125B3925
Refrigerants: R290, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 115-240/1/50/60
125B3925
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Inverter |
| Compressor power supply [V] | 115-240/1/50/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NVS70FSC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 10 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 4.90 mm |
| Discharge connection height [mm] | 63 mm |
| Discharge connection material | Cu-plated steel |
| Family | V |
| Frequency [Hz] | 50/60 |
| Height from baseplate [mm] | 130 mm |
| High value of nominal voltage at 50Hz [V] | 115 V |
| High value of nominal voltage at 60Hz [V] | 115 V |
| High value of voltage range at 50Hz [V] | 127 V |
| High value of voltage range at 60Hz [V] | 127 V |
| Identical product | 125B3926125F3925125F3926 |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 100 V |
| Low value of nominal voltage at 60Hz [V] | 100 V |
| Low value of voltage range at 50Hz [V] | 90 V |
| Low value of voltage range at 60Hz [V] | 90 V |
| Material Description | NVS70FSC+ N206FR-C05; DROP-IN; 115-127V |
Characteristic | Value |
|---|---|
| Model number | NVS70FSC+N206FR-C05 drop-in; 115-127V |
| Network power supply [V/Ph/Hz] | 115-127/1/50-60 |
| Oil level switch | None |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 1 |
| Process connection angle [°] | 35.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 6.2 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor V |
| Product Type | NVS70 |
| Refrigerant charge [kg] [Max] | 0.15 kg |
| Refrigerants | R290 |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| Segment usage | Refrigeration MTRefrigeration HT |
| Suction connection angle [°] | 25 ° |
| Suction connection diameter [mm] | 6.20 mm |
| Suction connection height [mm] | 58 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 7.00 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 135.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.5 Kilogram |
| Net weight | 7.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.009 Liter |