
Reciprocating compressor, NUS100FSC+N212FR-C07 drop-in; 115-127V
125X3929
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
125X3929
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Brand technique | Reciprocating compressor |
| Capacity Control | Inverter |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | NUS100FSC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | U |
| In scope of WEEE | No |
| Material Description | NUS100FSC+ N212FR-C07 DROP IN; 115-127V |
| Model number | NUS100FSC+N212FR-C07 drop-in; 115-127V |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Sample |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUS100 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 10.50 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.1 Kilogram |
| Net weight | 11.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.368 Liter |