
Reciprocating compressor, NUS100NR
125G5027
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
125G5027
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity control | Fixed speed |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | NUS100NR |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | U |
| Material Description | NUS100NR; SPAIN; 115-127V 60Hz I Pack |
| Model number | NUS100NR |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Packing format | Industrial pack |
| Packing quantity | 72 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUS100 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 10.50 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.64 Kilogram |
| Net weight | 12.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.096 Liter |