Reciprocating compressor, NMS35FSC+HYL03F-H drop-in; 220-240V
125F3939
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240V/1/50-60
125F3939
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | Out of scope |
| Brand technique | Reciprocating compressor |
| Capacity control | Inverter |
| Compressor power supply [V] | 220-240V/1/50-60 |
| Contains batteries | No |
| Description | NMS35FSC+HYL03F-H drop-in; 220-240V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | M |
| Material Description | NMS35FSC+HYL03F-H drop-in; 220-240V;IP |
| Model number | NMS35FSC+HYL03F-H drop-in; 220-240V |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Packing format | Industrial pack |
| Packing quantity | 120 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor M |
| Product Type | NMS35 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 3.5 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.75 Kilogram |
| Net weight | 6.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.6 Liter |