
Reciprocating compressor, NUD125FSC+N212FR-C08 DROP IN; 115-127V;
125F3937
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
125F3937
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | NUD125FSC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | U |
| In scope of WEEE | No |
| Material Description | NUD125FSC+ N212FR-C08 DROP IN; 115-127V; |
| Model number | NUD125FSC+N212FR-C08 DROP IN; 115-127V; |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
Characteristic | Value |
|---|---|
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 72 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUD125 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 12.50 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.1 Kilogram |
| Net weight | 11.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.096 Liter |